65 Revision History

Revision G - 07/2026

The following updates were performed in this revision:

SectionUpdates
Guidelines for Getting Started
  • Updated the notes in Clocks and Crystal Oscillators
Ordering Information
  • Updated the Temperature Range values in the diagram
Power Supplies
  • Corrected UTMI reference to USB
Product Mapping
  • Updated Flash to ROM under the Block for Code in the diagram
Input/Output Lines
  • Added new notes to Erase Pin
Processor and Architecture
  • Updated the revision code for the Cortex-M7 Processor
CHIPID
  • Updated the tables with all new data in Embedded Characteristics
  • Added revision numbers to the VERSION bitfield for the CHIPID_CIDR Register
PIO
  • Updated most registers with new reset values or clarification of reset values
TC
  • Updated the Description section for Quadrature Decoder with new timer combinations

Revision F - 08/2025

The following updates were performed in this revision:

SectionUpdates

32-bit Arm Cortex-M7 MCUs with FPU, Audio and Graphics Interfaces, High-Speed USB, Ethernet, and Advanced Analog

  • Updated the Memories category to include new KB numbers with Flash and SRAM
Configuration Summary
  • Updated both tables to reflect new part number additions
Ordering Information
  • Added new memory sizes for 1MB and 512 KB Flash
Package and Pinout
  • Updated all packages with new part numbers
Memories
  • Updated the following sections to reflect new Flash and SRAM specifications:
    • Internal SRAM
    • Flash Memories
    • Lock Regions
    • General-purpose NVM (GPNVM) Bits
  • Added a new section, Erase Lock Bit Feature

Rev. E - 03/2025

Prepared document for public release by removing all Preliminary markings.

Rev. D - 03/2025

The following updates were performed in this revision:

SectionUpdates
32-bit Arm Cortex-M7 MCUs with FPU, Audio and Graphics Interfaces, High-Speed USB, Ethernet, and Advanced Analog
  • Updated Advanced Analog and Touch channel numbers
Configuration Summary
  • Both tables were updated to reflect added features
Package and Pinout
  • Added new Pinouts for the following packages:
    • 100-Lead MC Package
    • 64-Lead MC Package
Device Startup
Power Supplies
Processor and Architecture
EEFC
PMC
SUPC
RSTC
PIO
SMC
  • Added a note to the WPVS bit for the SMC_WPSR Register
UTMI
XDMAC
USBHS
  • Added a note to Description
  • Added a note to the DETACH bitfield of the USBHS_DEVCTRL Register
  • Added a note for pin PB13 to the Block Diagram
QSPI
SSC
I2SC
USART
AFEC
TRNG
Electrical Specifications 85°C
Electrical Specifications 105°C
Schematic Checklist
  • Updated an erroneous XOUT32 Signal to RESETnin the Diagram
Appendix A
Appendix B
  • New appendix

Rev C - 07/2024

The following updates were performed in this revision:

Rev B - 01/2024

The following updates were performed in this revision:

Rev A - 10/2023

This is the initial released version of this document.