4.1.10 Write Command
For the ECC608-TFLXWPC, the Configuration zone and OTP zone are locked and no updates to these zones are possible. Limited write capability exists on the Data zone based on access policies of each slot. Slots that can be written are described in the submodes of this command.