4.1.2 Info Command
The Info command is used to read the status and state of the device.
This information is useful in determining errors or to operate various commands.
Info CommandThe Info command is used to read the status and state of the device.
This information is useful in determining errors or to operate various commands.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.