1.1 Safety Recommendations
These development boards must be only used by expert technicians. PL360MB is directly powered from mains grid, so hazardous voltage (100/115/230VAC) is present on the board. To avoid user access to dangerous parts, PL360MB must always be used within its enclosure. All required connectors and configuration jumpers are easily accessible without electrical shock risk due to provided galvanic isolation.
PL360MB and PLCOUPxxx boards are not compliant with EN60950-1 safety standard out of the enclosure.
This development board does not have any switch on mains connection to switch it on or off.
Do not connect any probe to high voltage sections if the board is not isolated from the mains supply to avoid the damage of measurement instruments.
This board can be used with lithium coin batteries, which are highly contaminating products. Used batteries must always be recycled or safely treated and disposed.
Boards’ kits are intended for further engineering, development, demonstration, or evaluation purposes only. It is not a finished product, except as may be otherwise noted on the board/kit.