10.1 SAM9X60D1G-I/LZB Dimensions
Parameter | Symbol | Common Dimensions | Comments | |||
---|---|---|---|---|---|---|
Min | Typ | Max | ||||
Body overall dimensions | X | E | 27.900 | 28.000 | 28.100 | |
Y | D | 27.900 | 28.000 | 28.100 | ||
Pad pitch | e | – | 0.650 | – | ||
PCB thickness | S | 1.150 | 1.200 | 1.250 | ||
SOM total thickness | A1 | – | 2.400 | 2.450 | ||
Pad length1 | Top side | P1t | – | 0.550 | – | |
Bottom side | P1b | – | 0.800 | – | ||
Pad width1 | P2 | – | 0.450 | – | ||
Pad gap1 | aaa | – | 0.200 | – | ||
Opening drill diameter | fff | – | 0.300 | – | 0.300 typical minus metallization | |
Pad count | n | – | 152 | – | ||
Test point diameter | jjj | – | 1.000 | – | ||
Test point count | m | – | 3 | – | ||
Pad edge to SOM edge1 | X | P2Ea | – | 1.750 | – | |
Y | P2Eb | – | 1.750 | – | ||
SOM edge to first component edge | E2Ca | – | 1.150 | – | ||
E2Cb | – | 1.425 | – | |||
E2Cc | – | 1.225 | – | |||
E2Cd | – | 1.225 | – |
Note:
- Tolerances are defined as per
standards:
- IPC A600 – Class2
- IPC 2615
- Test points placed under the SAM9X60D1G-I/LZB are for production purposes only. No connection to these points is allowed. To avoid any contact with the main board vias or copper areas, see the following table.
Test Point Number | X (in mm) | Y (in mm) |
---|---|---|
TP1 | 14.400 | 24.925 |
TP2 | 14.500 | 9.200 |
TP3 | 20.550 | 2.475 |