8.7.2 Design Layout Recommendations
When designing the QSPI interface, consider the following recommendations:
- Apply impedance control of 50 Ohms on the clock and data interfaces.
- Match signal lengths to within 10 mils. Affected PIOs in the example above are PB19 to PB24.
- Place the clock line (PB19) at least three times the trace width away from other signals for noise immunity.
- Place data signals at least two times the trace width away from any other data traces.
- Place data signals at least one trace width away from any copper plane.