Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Architecture: | SAM9 | = ARM926EJ-S Arm Thumb microprocessor |
Series: | X60 | |
Memory Type and Size | D1G | = 1-Gbit DDR2-SDRAM |
Temperature Range: | I | = -40°C to +85°C (industrial) |
Package: | LZB | = Package Code |
Example:
- SAM9X60D1G-I/LZB = System-On-Module (SOM) based on the SAM9X60 1-Gbit SiP device