5 Description
The Microchip SAM9X60D1G-I/LZB is a high-performance System-On-Module based on ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) SAM9X60. The SAM9X60D1G-I/LZB is certified for industrial operating conditions over the [-40°C to 85°C] industrial ambient temperature range.
- 1 Gbit of DDR2-SDRAM memory (SAM9X60D1GT-I/4FB)
- 4 Gbits of NAND Flash memory
- 1 Kbit of EEPROM memory with EUI-48 Node Identity (24AA025E48T-I/OT)
The SAM9X60D1G-I/LZB is a 152-pin, 0.65-mm pad pitch module, 28 mm x 28 mm in size.
The SAM9X60D1G-I/LZB offers an extensive peripheral set, including high-speed USB host and device, 10Base-T/100Base-TX Ethernet interface, system control and up to 85 I/Os featuring:
- Up to 11 FLEXCOMs
- Up to 6 ADC inputs
- Up to 2 CAN interfaces
- Up to 2 SD/MMC, SDIO Interfaces
- Up to 4 PWM interfaces
- Up to 11 wake-ups
- Serial interfaces such as QSPI, SSC and I²S
- LCD RGB interface up to 24 bits
- CMOS camera interface
- Half-bridge class-D stereo