14 Ordering Information
For details on ordering codes, see Product Identification System.
| Ordering Code | SiP Device Revision |
DDR Memory Configuration |
NAND Memory Configuration | Package | Carrier Type |
Module Ambient Temperature Range |
|---|---|---|---|---|---|---|
| SAM9X60D1G-I/LZB | A2 | 1-Gbit DDR2 SDRAM | 4 Gbits | 152-pin 28x28 mm module | Tray | -40°C to +85°C |