1 Features

  • System-in-Package (SAM9X60D1GT-I/4FB) Including:
    • ARM926EJ-S Arm Thumb processor running up to 600 MHz
    • 1-Gbit DDR2 SDRAM
  • 4-Gbit NAND Flash Memory
  • On-Board Power Management Unit (MCP16501TA-E/RMB)
  • 1-Kbit Serial EEPROM with EUI-48™ Node Identity (24AA025E48T-I/OT)
  • 10Base-T/100Base-TX Ethernet PHY (KSZ8081RNAIA-TR)
  • 24-MHz MEMS Oscillator for Main Clock Generation (DSC6102HI2B-024.0000T)
  • 32.768-kHz Crystal Oscillator for Slow Clock Generation
  • 25-MHz MEMS Oscillator for Ethernet Clock Generation (DSC6102HI2B-025.0000T)
  • One High-Speed USB Device, Three High-Speed USB Hosts with Dedicated On-Chip Transceivers
  • Shutdown and Reset Control Pins
  • Up to 24-bit LCD Interface
  • Up to 85 I/Os
  • Independent Power Supplies Available for QSPI Memory and for Backup Depending on Voltage Domains
  • Operational Conditions:
    • Main operating voltage (5V_MAIN): 3.3V to 5.5V ± 5%
    • Module ambient temperature range (TA): -40°C to +85°C
  • Package:
    • 28 x 28 mm 152-pin 0.65 mm pad pitch module, manually solderable for prototyping