15 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAM9 | = ARM926EJ-S Arm Thumb microprocessor |
| Series: | X60 | = General purpose microprocessor |
| Memory Type and Size | D1G | = 1-Gbit DDR2 SDRAM |
| Ambient Temperature Range: | I | = -40°C to +85°C (industrial) |
| Package: | LZB | = System-On-Module package code |
Example:
- SAM9X60D1G-I/LZB = System-On-Module (SOM) based on the SAM9X60 1-Gbit SiP device