2 Configuration Summary

The devices differ in memory sizes, packages and features. The following table summarizes the different configurations.

Table 2-1. PIC32CXMTG Family Features
Device Flash Memory Size (Kb)/

Nb Subsystem x Size/2

SRAM Memory (Kb)TCM and Cache Memory (Kb)FPU/MPUPins Package Digital Peripherals Analog Peripherals
FLEXCOM (SPI, UART, TWI)Quad I/O Serial Peripheral InterfaceTimer Counter ChannelsPWM ChannelsDMA ChannelsI/O PinsSegment LCD Controller

(COMs+Seg)

12-bit ADC (Channels)

External / Internal

Analog Comparators
PIC32CX2051MTG64

2048

(2x1024)

512 16 + 8 Yes 64VQFN4x4‑wire, 3x2-wireY 12 3 23 412 + 3 Yes
PIC32CX2051MTG128128EP-TQFP8x4-wire1028x325 + 3
PIC32CX1025MTG64

1024

(2x512)

25664VQFN4x4‑wire, 3x2-wire412 + 3
PIC32CX1025MTG128128EP-TQFP8x4-wire1028x325 + 3
PIC32CX5112MTG128

512

(2x256)

128128EP-TQFP8x4-wire1028x325 + 3