53 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Microchip Brand: | PIC32 | = PIC32 |
| Product Family: | CX | = Mid-performance CM4 |
| Flash/RAM Memory Size (in Kb): | 2051 | = 2x1024/512 + 32 + 16 |
| 1025 | = 2x512/256 + 32 + 16 | |
| 5112 | = 2x256/128 + 32 + 16 | |
| Key Feature Set: | Metering | = MT |
| Option Field: | G | = Single Core |
| Pin Count: | 128 | = 128-pin |
| 64 | = 64-lead | |
| Tape and Reel Flag: | Blank | = Standard packaging (tray) |
| T | = Tape and Reel | |
| Temp Range: | I | = -40°C to +85°C (Industrial) |
| Package: | X9B | = 128-pin Thin Quad Flat Pack 14x14 mm Body with 4.7x4.7 mm Exposed Pad |
| SHB |
= 64-lead Very Thin Plastic Quad Flat, No Lead Package 7.5x7.5 mm Body with 6.2 mm Exposed Pad | |
| Pattern: | Three-digit QTP, SQTP code or special requirement (blank otherwise) | |
Examples:
- PIC32CX2051MTG128-I/X9B:
- PIC32: Microchip PIC32 microcontroller
- CX: ARM Cortex-M4 processor-based
- 2051: 2x1024 KBytes Flash Memory / 512KBytes SRAM
- MT-G: Single-Core
- 128: 128-pin
- I: Industrial Temp
- Tray
- X9B: EP-TQFP128
Note: Tape and Reel identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the device
package