20.18.37 PMC PLL Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IDR
Offset: 0x00E8
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      UNLOCK2UNLOCK1UNLOCK0 
Access WWW 
Reset ––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      LOCK2LOCK1LOCK0 
Access WWW 
Reset ––– 

Bits 16, 17, 18 – UNLOCKx PLL of Index x Unlock Interrupt Disable

Bits 0, 1, 2 – LOCKx PLL of Index x Lock Interrupt Disable