20.18.2 PMC System Clock Disable Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_SCDR
Offset: 0x0004
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CPKEY[3:0]  CPBMCK  
Access WWWWW 
Reset ––––– 
Bit 15141312111098 
     PCK3PCK2PCK1PCK0 
Access WWWW 
Reset –––– 
Bit 76543210 
          
Access  
Reset  

Bits 23:20 – CPKEY[3:0] Clocks Enable Key

ValueNameDescription
0xA PASSWD

This field must be written to 0xA to validate CPBMCK.

Bit 17 – CPBMCK  Main System Bus Clocks Disable

ValueDescription
0

No effect.

1

Disables the Main System Bus Clocks if CPKEY = 0xA.

Bits 8, 9, 10, 11 – PCKx Programmable Clock x Output Disable

ValueDescription
0

No effect.

1

Disables the corresponding Programmable Clock output.