35.6.2.1 Static Duty and Bias
This kind of display is driven with the waveform shown in the following figure. SEG0–COM0 is the voltage across a segment that is on, and SEG1–COM0 is the voltage across a segment that is off.
This kind of display is driven with the waveform shown in the following figure. SEG0–COM0 is the voltage across a segment that is on, and SEG1–COM0 is the voltage across a segment that is off.
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.