35.6.2.7 Frame Rate

The Frame Rate register (SLCDC_FRR) enables the generation of the frequency used by the SLCDC. It is done by a prescaler (division by 8, 16, 32, 64, 128, 256, 512 and 1024) followed by a finer divider (division by 1, 2, 3, 4, 5, 6, 7 or 8).

To calculate the needed frame frequency, the equation below must be used:

fframe=fSLCKPRESC⋅DIV⋅NCOM

where:

  • fSLCK = slow clock frequency
  • fframe = frame frequency
  • PRESC = prescaler value (8, 16, 32, 64, 128, 256, 512 or 1024)
  • DIV = divider value (1, 2, 3, 4, 5, 6, 7, or 8)
  • NCOM = depends on the number of commons and is defined in the table below
    Note: NCOM is automatically provided by the SLCDC.

For example, if SLCDC_MR.COMSEL is written to ‘0’ (1 common terminal on display device), the SLCDC introduces a divider by 16 so that NCOM = 16. If COMSEL is written to ‘3’ (3 common terminals on display device), the SLCDC introduces a divider by 5 so that the NCOM remains close to 16 (the frame rate is standardized regardless of the number of driven commons).

Table 35-3. NCOM
Number of CommonsNCOMDivider
11616
2168
3155
4164
5153
6183
7142
8162