19.14.8 SCANCON0
Note:
- Setting EN =
0does not affect any other register content. - This bit can be cleared in
software. It is cleared in hardware when LADR > HADR (and a data cycle is
not occurring) or when CRCGO =
0. - CRCEN and CRCGO bits must be set before setting the SGO bit.
- Trigger Mode source selection can be set using the SCANTRIG register.
- This bit will read '0' when the SCANDPS bit is clear.
| Name: | SCANCON0 |
| Offset: | 0x1C92 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | SGO | BUSY | DABORT | INTM | LOAD | MD[1:0] | |||
| Access | R/W | R/W/HC | R | R | R/W | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | |
Bit 7 – EN Scanner Enable(1)
| Value | Description |
|---|---|
| 1 | Scanner is enabled |
| 0 | Scanner is disabled |
Bit 6 – SGO Scanner GO(2,3)
| Value | Description |
|---|---|
| 1 | Begin scanner operations |
| 0 | Scanner operations will not occur |
Bit 5 – BUSY Scanner Busy Indicator
| Value | Description |
|---|---|
| 1 | Scanner cycle is in process |
| 0 | Scanner cycle is compete (or never started) |
Bit 4 – DABORT Scanner Abort Signal
| Value | Description |
|---|---|
| 1 | SCANLADR points to an invalid NVM address, or the CRC is disabled |
| 0 | SCANLADR points to a valid NVM address and the CRC is enabled |
Bit 3 – INTM Scanner Interrupt Management Mode Select
| Value | Name | Description |
|---|---|---|
| 1 | MD = ‘00’,
’01’, or
‘11’ |
Scan operations are paused during the interrupt response and resume after the interrupt has been serviced |
| 0 | MD = ‘00’ or
‘11’ |
Interrupt operations are stalled each time the scanner accesses memory and resume between scan operations |
| 0 | MD = ‘01’ |
Interrupt operations are stalled until SGO is cleared by hardware |
| x | MD = ‘10’ |
This bit is ignored |
Bit 2 – LOAD Scanner Data Load to CLB Indictor(5)
| Value | Description |
|---|---|
| 1 | Scanner is in the process of loading data to the CLB |
| 0 | Scanner data load to the CLB is complete (or never started) |
Bits 1:0 – MD[1:0] Scanner Memory Access Mode Select(4)
| Value | Description |
|---|---|
| 11 | Trigger Mode |
| 10 | Peek Mode |
| 01 | Burst Mode |
| 00 | Concurrent Mode |