36.3.1 FVRCON

FVR Control Register
Important: This register is shared between the Fixed Voltage Reference (FVR) module and the temperature indicator module.
Note:
  1. This output goes to the DAC and comparator modules and to the ADC module as an input channel only.
  2. Fixed Voltage Reference output cannot exceed VDD.
  3. This output goes to the ADC module as a reference and as an input channel.
  4. It is highly recommended to disable the buffer prior to modifying the gain settings.
Name: FVRCON
Offset: 0x020C

Bit 76543210 
 ENRDYTSENTSRNGCDAFVR[1:0]ADFVR[1:0] 
Access R/WRR/WR/WR/WR/WR/WR/W 
Reset 0q000000 

Bit 7 – EN Fixed Voltage Reference Enable

ValueDescription
1 Enables module
0 Disables module

Bit 6 – RDY Fixed Voltage Reference Ready Flag

ValueDescription
1 Fixed Voltage Reference output is ready for use
0 Fixed Voltage Reference output is not ready for use or not enabled

Bit 5 – TSEN Temperature Indicator Enable

ValueDescription
1 Temperature Indicator is enabled
0 Temperature Indicator is disabled

Bit 4 – TSRNG Temperature Indicator Range Selection

ValueDescription
1 VOUT = 3VT (High Range)
0 VOUT = 2VT (Low Range)

Bits 3:2 – CDAFVR[1:0]  FVR Buffer 2 Gain Selection(1)(4)

ValueDescription
11 FVR Buffer 2 Gain is 4x, (4.096V)(2)
10 FVR Buffer 2 Gain is 2x, (2.048V)(2)
01 FVR Buffer 2 Gain is 1x, (1.024V)
00 FVR Buffer 2 is OFF

Bits 1:0 – ADFVR[1:0]  FVR Buffer 1 Gain Selection(3)(4)

ValueDescription
11 FVR Buffer 1 Gain is 4x, (4.096V)(2)
10 FVR Buffer 1 Gain is 2x, (2.048V)(2)
01 FVR Buffer 1 Gain is 1x, (1.024V)
00 FVR Buffer 1 is OFF
This output goes to the DAC and comparator modules and to the ADC module as an input channel only. Fixed Voltage Reference output cannot exceed VDD. This output goes to the ADC module as a reference and as an input channel. It is highly recommended to disable the buffer prior to modifying the gain settings.