24.10.5 TxCLKCON
| Name: | TxCLKCON |
| Offset: | 0x0390,0x0396 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| Value | Description | |
|---|---|---|
| TMR2 | TMR4 | |
11111-10100 | Reserved | |
10011 | CLB_BLE_OUT_TRIG[3] | |
10010 | CLB_BLE_OUT_TRIG[2] | |
10001 | CLB_BLE_OUT_TRIG[1] | |
10000 | CLB_BLE_OUT_TRIG[0] | |
01111 | CLC4_OUT | |
01110 | CLC3_OUT | |
01101 | CLC2_OUT | |
01100 | CLC1_OUT | |
01011-01010 | Reserved | |
01001 | CLKR | |
01000 | EXTOSC | |
00111 | SOSC | |
00110 | MFINTOSC (32 kHz) | |
00101 | MFINTOSC (500 kHz) | |
00100 | LFINTOSC | |
00011 | HFINTOSC | |
00010 | FOSC | |
00001 | FOSC/4 | |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS |