32.5 ADCGxC

ADC Channel Group Selection Port C
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxC
Offset: 0x1D30

Bit 76543210 
 CGC7CGC6CGC5CGC4CGC3CGC2CGC1CGC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CGCn Channel Group Selection Enable on RC Pins

Refer to the “Pin Allocation Table” for details about available pins per port.