8.2.1 Program Flash Memory Code Protection
The CP Configuration bit controls the code protection for the entire
program memory. When enabled, external reads and writes are inhibited, and a read will return
all ‘0’s and further programming is disabled until a Bulk Erase operation is
performed on the configuration memory region. The CPU can continue to read the memory,
regardless of the protection bit settings. Self-writing the program memory is dependent upon
the write protection setting.