25.1.1 CCP Modules and Timer Resources

The CCP modules utilize Timers 1 through 2 that vary with the selected mode. Various timers are available to the CCP modules in Capture, Compare or PWM modes, as shown in the table below.

Table 25-1. CCP Mode - Timer Resources
CCP ModeTimer Resource
CaptureTimer1, Timer3
Compare
PWMTimer2, Timer4

The assignment of a particular timer to a module is selected as shown in the “Capture, Compare, and PWM Timers Selection” chapter. All of the modules may be active at once and may share the same timer resource if they are configured to operate in the same mode (Capture/Compare or PWM) at the same time.