42.3.2 Supply Current (IDD)(1)

Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D100IDDXT4XT = 4 MHz—640900μA3.0V
D100AIDDXT4XT = 4 MHz—490800μA3.0VPMD bits all '1'
D101IDDHFO16HFINTOSC = 16 MHz—1.82.8mA3.0V
D101AIDDHFO16HFINTOSC = 16 MHz—1.42.4mA3.0VPMD bits all '1'
D102IDDHFOPLLHFINTOSC = 32 MHz—3.65.5mA3.0V
D102AIDDHFOPLLHFINTOSC = 32 MHz—2.74.2mA3.0VPMD bits all '1'
D103IDDHSPLL64HS+PLL = 32 MHz—3.66.0mA3.0V
D103AIDDHSPLL64HS+PLL = 32 MHz—2.75.0mA3.0VPMD bits all '1'
D104IDDIDLEIdle mode, HFINTOSC = 16 MHz—1.01.7mA3.0V
D105IDDDOZE(2)Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 16—1.52.1mA3.0V

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  2. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = Doze Ratio (see CPUDOZE register).