29.5.2 CLB Software Outputs

The CLB module BLE outputs are available as software readable outputs (registers). Only 16 of the 32 BLEs are available to the user using two 8-bit registers (CLBSWOUTH and CLBSWOUTL).

The CLB software outputs are updated continuously on CLB clock. To ensure stable data during reading, the RDHOLD bit can be used.