29.5 CLB Module Outputs

The CLB BLE’s outputs are available directly as feedback to other CLB resources or could be routed to other peripherals. Up to eight outputs are connected to external pins via the Peripheral Pin Select (PPS) module. The outputs can also be read via the CLBSWOUTH and CLBSWOUTL registers.

Important:

The Microchip CLB Synthesizer provides a graphical user interface that allows easy configuration and automatic selections of the BLE outputs function by user choice.