8.5 New Silicon Features and Enhancements
(Ask a Question)8.5.1 PolarFire, RT PolarFire, and PolarFire SoC
(Ask a Question)8.5.1.1 Design Initialization Data and Memory Report Enhancement
(Ask a Question)Libero SoC v2022.1 adds all the input pins of unused blocks to the Design Initialization Memory report. Each of the table's column heading Register Reset has been changed to Silicon Default Value. For more information, see the Libero SoC Design Flow User Guide.
8.5.2 PolarFire SoC
(Ask a Question)8.5.2.1 Macro to Support MSS Reboot Request during System Controller Suspend Mode
(Ask a Question)The PFSOC_SCSM macro allows a PolarFire SoC device configured with
System Controller Suspend Mode (SCSM) enabled to support MSS reboots during a normal
device operation. For more information, see the
PolarFire FPGA and PolarFire SoC FPGA Macro User Guide
and the
PolarFire Family Power-Up and Resets User Guide
.