2.3 New Device Support
(Ask a Question)2.3.1 RT PolarFire SoC
(Ask a Question)Libero SoC v2024.2 introduces the following devices.
| Device | Package | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|---|
| RTPFS160ZT/TS/TL/TLS | FCVG784 | MIL | STD | 1.0V/1.05V | Preliminary |
| RTPFS160ZT/TS | FCVG784 | MIL | -1 | 1.0V/1.05V | Preliminary |
| RTPFS460ZT/TS/TL/TLS | CG1509 | MIL | STD | 1.0V/1.05V | Preliminary |
| RTPFS460ZT/TS | CG1509 | MIL | -1 | 1.0V/1.05V | Preliminary |
2.3.2 PolarFire SoC
(Ask a Question)2.3.2.1 Production Devices
(Ask a Question)Libero SoC v2024.2 introduces the following production devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS460T/TS | EXT/IND | -1 | 1.0V/1.05V | Production |
| MPFS460T/TS/TL/TLS | EXT/IND | STD | 1.0V/1.05V | Production |
2.3.2.2 Automotive TGrade2 Production Timing and Power
(Ask a Question)Libero SoC v2024.2 introduces the following production devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS250T | Automotive TGrade2 | STD, -1 | 1.0V/1.05V | Production |
| MPFS160T | Automotive TGrade2 | STD, -1 | 1.0V/1.05V | Production |
| MPFS095T | Automotive TGrade2 | STD, -1 | 1.0V/1.05V | Production |
| MPFS025T | Automotive TGrade2 | STD, -1 | 1.0V/1.05V | Production |