2.1.2 SelfTest Command
The SelfTest command is used for testing cryptographic engines like AES,
SHA, ECDH, ECDSA Verify, Sign and RNG. This command has different modes that help in
testing the individual cryptographic engines separately or they can be combined. The
status returned from the device gives the individual cryptographic engine test
results.