15.1 NetBeans Specific Windows and Window Menus
NetBeans windows are discussed in NetBeans help or web documentation (see either About This Help File or Preface). To open help about a window, click on the window tab to select it and then hit the F1 key. If no help can be found, select and click the help file’s Search tab to search for information on that window, or see the table of contents for the NetBeans help topic Managing IDE Windows.
To open most windows, see the Window Menu.
Windows may be docked and undocked (right click on the window tab) and have
window-specific pop-up, or context, menus with items such as:
- Fill
- Goto
- Edit Cells
Set up window properties by selecting (MPLAB X IDE > Preferences for macOS), .