8 Development and Debug Features
MPLAB X IDE provides many features useful for code development and debug. Additionally there are tools to help manage code, such as source code control features, and add functionality, such as with plugins.
To see some features, refer to the Start Page, My MPLAB X IDE tab, Extend MPLAB section, Selecting Simple or Full-Featured Menus topic.