2.3.3 MPLAB X Store
Starting with MPLAB X IDE v3.xx, you can access the MPLAB X Store via the IDE and purchase products using your myMicrochip account. If you don’t have an account, you can sign up when you are ready to complete your order.
- – find under the Help menu to open the MPLAB X Store tab.
- MPLAB X Store toolbar icon – find on the MPLABXBranding toolbar to open one of the tabs listed below.
| Icon | Description |
|---|---|
![]() | MPLAB X Store Opens/makes active the MPLAB X Store tab. Purchase development tools software and hardware products. |
![]() | Order Free Programmed Samples Opens/makes active the Programming Center tab. Add code to your device or order free samples pre-programmed using the Microchip Programming Center. |
![]() | Order Blank Samples Opens/makes active the Order Samples tab. Order blank device samples for corporate development or educational use. |