11.2.6.2.3 CI/CD Wizard Dialog 3 - Docker Only
View the summary to see that only the Dockerfile will be generated.
Click Back to change setup items. Click Finish to complete the setup. CI/CD Wizard will then generate Dockerfile based on the setup information.