11.2.6.1.1 License Server
- To use the MPLAB XC PRO compilers in a setup with Docker containers, an MPLAB XC network license server must be accessible from the build node. MPLAB XC License Server Manual (DS-50002334) describes how to set up this server.
- Other features may need a license server to verify their licenses, such as the MPLAB Analysis Tool Suite (for MISRA check and Code Coverage).