10.1 Compiler Advisor
Note: This content is also in the
Compiler Advisor in MPLAB X IDE User Guide
(DS-50003215).
Compiler Advisor displays a graphical comparison of sets, with carefully selected available compiler optimizations using project code.
This MPLAB X IDE plug-in can be useful in:
- Providing information on available compiler optimizations for each compiler type (XC8, XC16, XC-DSC, XC32).
- Demonstrating the advantages each optimization provides for a project in an easy-to-read, graphical form for program and data memory size.
- Saving desired configurations.
- Providing links to optimization definitions for each configuration.
Compiler Support
Supported compiler versions:
- MPLAB XC8 v2.30 and later
- MPLAB XC16 v1.26 and later
- MPLAB XC-DSC v3.00 and later
- MPLAB XC32 v3.01 and later
No license is required for use. However, the number of optimizations for a free compiler will be less than for a licensed compiler.
MPLAB X IDE and Device Support
All devices supported in MPLAB X IDE will be supported in Compiler Advisor. Updated Device Family Packs (DFPs) will add device support.