16.3 XC Toolchains
To create code that is as portable as possible, refer to the “Common
Compiler Interface (CCI)” chapter, config macro, in each of the following
documents:
- MPLAB XC8 C Compiler User’s Guide (DS-50002053) or related help file
- MPLAB XC16 C Compiler User’s Guide (DS-50002071) or related help file
- MPLAB XC-DSC C Compiler User’s Guide (DS-50003589) or related help file
- MPLAB XC32 C/C++ Compiler User’s Guide (DS-50001686) or related help file
To read, change, and program configuration bits, see Set Configuration Values in the Configuration Bits Window.