11.2.5.3 Running Unit Tests on MPLAB ICD 5
How to use Unity with the hardware tool MPLAB ICD 5 In-Circuit Debugger is very similar to using Unity with the MPLAB ICE 4 In-Circuit Emulator. Therefore follow the steps under Running Unit Tests on MPLAB ICE 4 except for those listed below.