11.2.6.3 Content of Generated Dockerfile

The generated Dockerfile is tailor-made for the specific MPLAB X IDE project.

The setup includes:

  • Debian GNU/Linux 10
  • Basic tools such as curl, make and unzip
  • MPLAB X IDE installation including the binaries:
    • mdb - Microchip Debugger
    • prjMakefilesGenerator - CLI for generating Makefiles for MPLAB X IDE projects
    • xclm - XC Toolchain license manager
    • IPE - MPLAB Integrated Programming Environment
  • MPLAB XC Toolchain installation. The installation uses the same version as specified in the MPLAB X IDE project
  • The same Device Family Packs (DFPs) as specified in the MPLAB X IDE project