9.6.3 Considerations and Limitations
In general:
- The user-specific monitor functions must not block the generic monitor for more than 100ms.
- Manipulation of the stackpointer register (SP) from within the IDE is not possible as the stackpointer is necessary for resuming the user application on Go().
- Only hardware breakpoints can be used in monitor mode. (No software breakoints.)
- It is not possible to debug the monitor itself while using monitor mode.