7.6.1 Enable and Set Up Code Folding
Use the following steps to enable and set up code folding:
- Select (MPLAB X IDE > Preferences for macOS) to open the Options dialog.
- Click on the Editor button.
- Click on the Folding tab and check Enable Code Folding.
- Check other options to specify sections to fold. If you do not see the type of code you want to fold listed there, you can do a custom fold.