7.6.3 Custom Code Folding – C
To custom fold C code, do one of the following:
- Type the following comments around your
code:
// <editor-fold defaultstate="collapsed" desc="user-description"> C code block to fold // </editor-fold>
OR
- Type
fcomand press the Tab key to automatically enter the comment text above.
After the comment has been entered, customize it for your code:
defaultstate | Enter either
collapsed or expanded, |
desc | Enter a description of the code. Once collapsed, this description can still be seen for reference. |
An example of custom code folding is shown in Expand/Collapse Code Folding above.
For additional information see the NetBeans help topic: