5.19.2 Understanding the Optimized Descriptor

The Variables window may show (Optimized) for local variables. This is not related to compiler settings but rather implies the variable value is not available on the current stack frame at the scope where it is evaluated. It is most commonly applicable to function param variables which are not used by a function at the current scope.