14.27 Tools Options Window, Plugins

Open this window using Tools > Options (MPLAB X IDE > Preferences for macOS) and then click the Plugins button.

The Options window is a NetBeans platform window. However, it has been customized for MPLAB X IDE projects. If plugin(s) have been installed (using Tools > Options) and they have plugin options, go to this window to see the available plugin options.

Figure 14-87. Plugin Options Example