14.17 Memory Windows - 32-Bit Devices

Memory windows (Window>Target Memory Views) display the many types of device memory, such as SFRs and Configuration bits. Use the “Memory” and “Format” drop-down boxes to customize your window.

Some memory windows have additional functionality through associated dialogs.

Note: The Configuration Bits window and the User ID window are similar for 8-, 16- and 32-bit devices. The only difference is that the values in the windows reflect the program memory available for the device.
Figure 14-54. Window>Target Memory Views - PIC32MX795F512L
Figure 14-55. Window>Target Memory Views - ATSAME70Q21B
Figure 14-56. Window>Target Memory Views - CEC1702