14.19 Message Center

Open the Message Center window from Window > Debugging > Output > Message Center.

The Message Center is a window that collects all the output window messages and then presents them chronologically into one view. Different filters can be selected to display different relevant messages.

Figure 14-70. Message Center Window
Table 14-86. Message Center Buttons
NumberButtonFunction
1SearchToggle the search text box. When the search box is visible, enter text to search for that text string in the window.
2FiltersBy default, all messages that appear in the Output window are displayed in the window.

Click this button to open a window with a list of Output window tabbed items. Filter messages displayed by selecting one or more from the list.