The demo software application uses a separate software project and implementation for the
Transmitter node and the Receiver node. These two projects differ only at the
application level; they use the same driver for the UWB device and MCU peripherals. The
transmitter software controls the OLED display and the UWB device operation and
initiates the data transfer and performs the display of the received response. The
receiver software initializes the UWB device in the Receiver node and responds to the
incoming transmitter data telegrams. The following figure shows the data transfer result
on the OLED for the number of lost packets since the application started and the clock
offset between the transmitter node and the receiver node for the last transfer.Figure 3-2. OLED Transmitted Data
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.