3.3 Evaluation Software Application
The evaluation software application is available for the ATSAMC21-XPRO boards. This software application uses the USB COM port with a menu (shown in the following figure) to control the application. This requires a typical PC terminal application, which can be connected to the USB COM port using the following settings:
- Baud rate: 115200, 8 data bits, 1 stop bit, no parity, no flow control
-
0: PR Mode Prover mode with 4-byte SSID and 4-byte RNR data
-
1: VR Mode Verifier mode with 4-byte SSID and 4-byte RNR data
-
2: PRo Mode Prover offset mode with 4-byte SSID and 4-byte RNR data
-
3: VRo Mode Verifier offset mode with 4-byte SSID and 4-byte RNR data
-
4: PRs Mode Prover secure mode with 4-byte SSID and 4-byte RNR data
-
5: VRs Mode Verifier secure mode with 4-byte SSID and 4-byte RNR data
-
6: PRso Mode Prover offset secure mode with 4-byte SSID and 4-byte RNR data
-
7: VRso Mode Verifier offset secure mode with 4-byte SSID and 4-byte RNR data
-
A: RX Mode RX mode with 8-byte data
-
B: TX Mode TX mode with 8-byte data
-
C: RXo Mode RX offset mode with 8-byte data
-
D: TXo Mode TX offset mode with 8-byte data
-
E: Debug Debugging
-
F: PA_Test TX power test Mode (1 ms RMS mode)
-
G: PA-Testo TX power test Offset Mode (1 ms RMS mode)
-
H: Short_Preamble Transmit Telegram with Short_Preamble
-
J: Skip_SSID Transmit Telegram without SSID
-
K: Symbol_Map Display symbol map
-
M: TX_RX Freq. change RF channel between 6.52, 7.04, 7.56 and 7.987 GHz
-
N: TX PA. change TX level between 0 and 15
-
P: XTAL trim change crystal trimming
-
R: Reset Reset
This application is typically used with demo kit variant A on both nodes, to select one node as a Prover and the other as a Verifier. This requires that this application be run on both nodes, each with a PC terminal application. The user manual is required for the settings and parameter selection.