Microchip’s CoaXPress offering is a three-board solution that demonstrates high-speed
transmission of high-resolution image data from a device to the host. It supports a
12.5G CoaXPress PHY and includes ready to use reference designs for quick prototyping.
Microchip’s CoaXPress FMC daughter card is a hardware evaluation platform for evaluating
and testing the CoaXPress protocol. The daughter card works with the
PolarFire® video kit (MPF300-VIDEO-KIT-NS) features the PolarFire FPGA
device. This kit needs to be purchased separately. The kit is designed for effortless
prototyping of popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2
RX, HDMI 1.4 TX, HDMI 2.0, DSI, and HD/3G/6G/12G SDI. With a 300K logic element (LE)
PolarFire FPGA with DDR4 and SPI-flash, the kit is ideally suited for mid-bandwidth
imaging and video applications.
Table . Kit
Contents—VIDEO-DC-CXP
Quantity
Description
1
CoaXPress device board with PolarFire® FPGA with 100K
LE MPF100T-1FCSG325I