3 Programming
Microchip’s PolarFire CoaXPress FMC daughter card provides programmability using the
FlashPro4/5 hardware. IAP programming and debug support is also provided in the board. The
PolarFire video kit must be programmed before use. An .stp file is available
at www.microchip.com/en-us/development-tool/VIDEO-DC-CXP. For more information about programming procedures, see Documentation Resources.