10.3.2 AC Parameters: Single-Wire Interface

Figure 10-4. AC Timing Diagram: Single-Wire Interface
Table 10-4. AC Parameters: Single-Wire InterfaceUnless otherwise specified, applicable from TA = -40°C to +85°C, VCC  = +2.0V to +5.5V, CL = 100 pF.
ParameterSymbolDirectionMin.Typ.Max.UnitConditions
Start Pulse DurationtSTARTTo Crypto Device4.104.344.56µs—
From Crypto Device4.6068.60µs—
Zero Transmission High PulsetZHITo Crypto Device4.104.344.56µs—
From Crypto Device4.6068.60µs—
Zero Transmission Low PulsetZLOTo Crypto Device4.104.344.56µs—
From Crypto Device4.6068.60µs—
Bit Time(1)tBITTo Crypto Device3739—µsIf the bit time exceeds tTIMEOUT-SWI, ATECC608C-TFLXTLS may enter Sleep mode.
From Crypto Device415478µs—
Turn Around DelaytTURNAROUNDFrom Crypto Device6496131µsATECC608C-TFLXTLS will initiate the first low going transition after this time interval following the initial falling edge of the start pulse of the last bit of the transmit flag.
To Crypto Device93——µsAfter ATECC608C-TFLXTLS transmits the last bit of a group, the system must wait this interval before sending the first bit of a flag. It is measured from the falling edge of the start pulse of the last bit transmitted by ATECC608C-TFLXTLS.
IO TimeouttTIMEOUT-SWITo Crypto Device456585msATECC608C-TFLXTLS may transition to the Sleep mode if the bus is inactive longer than this duration.
Note:
  1. tSTART, tZLO, tZHI and tBIT are designed to be compatible with a standard UART running at 230.4 kBaud for both transmit and receive. The UART must be set to seven data bits, no parity and one Stop bit.